All Products Filter By Clear Filters Filter By Clear Filters Market Commercial (5) Industrial (3) Application Chemical Leak Detection (35) Fire-Rated Wiring (1) (-) Floor Heating (6) Flow Maintenance (21) Frost Heave Prevention (67) Fuel Leak Detection (33) Hot Water Temperature Maintenance (12) Long Pipeline Heating (71) Offshore/Maritime Winterization (85) Pipe Freeze Protection (136) Process Temperature Maintenance (103) Rail Heating (4) Roof and Gutter Deicing (43) Surface Snow Melting (30) Tank Heating (88) Water Leak Detection (30) Subcategories Electric Heat Tracing Products | 6 results Factory terminated mineral insulated (MI) heating units for many applications including those requiring high power output/exposure temperatures. Long life expectancy. Suitable for hazardous areas. GEHU Configured MI Heating Unit A power control panel used as part of the ACS-30 control and monitoring system for commercial heat tracing applications. ACS-30 PCM2-5 Power Control Panel For underfloor heating applications and frost heave prevention, new build or renovation. RaySol Self-Regulating Heating Cable For low temperature maintenance applications such as embedded heating, freeze protection, de-icing. Power outputs to 35 W/ft (115 W/m) and exposure temperatures to 194 °F/90 °C. MI Series Jacketed Copper Heating Cable A range of robust and durable, cast aluminum/iron alloy junction boxes for use with mineral insulated (MI) heating units suitable for hazardous locations. Cast Junction Box for MI Cables A range of high performance protocol converters. ProtoNode