All Products Filter By Clear Filters Filter By Clear Filters Market Commercial (13) Industrial (85) Residential (2) Application Chemical Leak Detection (35) Fire-Rated Wiring (1) Floor Heating (6) Flow Maintenance (21) Frost Heave Prevention (67) Fuel Leak Detection (33) Hot Water Temperature Maintenance (12) Long Pipeline Heating (71) (-) Offshore/Maritime Winterization (85) Pipe Freeze Protection (136) Process Temperature Maintenance (103) Rail Heating (4) Roof and Gutter Deicing (43) Surface Snow Melting (30) Tank Heating (88) Water Leak Detection (30) Subcategories Electric Heat Tracing Products | 85 results For freeze protection and process temperature maintenance of pipes/vessels without steam cleaning requirements. Suitable for hazardous areas. BTV Self-Regulating Heating Cable For higher power output freeze protection and process temperature maintenance of pipes/vessels without steam-cleaning requirement. Suitable for hazardous areas. QTVR Self-Regulating Heating Cable For freeze protection of pipes/vessels up to 250 °F/121 °C and suitable for process temperature maintenance with steam-cleaning requirement. Suitable for hazardous areas. XTV Self-Regulating Heating Cable Cold-applied, high profile end seal suitable for hazardous areas. High-Profile End Seal Kit Junction box, for a single heating cable. Suitable for hazardous areas. Single-Entry Power Connection with Junction Box Fixing tape to attach polymer heating cables to pipes. Fixing Tape Modular junction box, for up to three heating cables. Suitable for hazardous areas. Multiple-Entry Power/Tee Connection with Polymer Junction Box Factory terminated mineral insulated (MI) heating units for many applications including those requiring high power output/exposure temperatures. Long life expectancy. Suitable for hazardous areas. GEHU Configured MI Heating Unit A range of eight compact, touch screen based, single-point heat-tracing controllers for freeze protection and process temperature maintenance in nonhazrdous or Class I, Div. 2/Zone 2 locations. Elexant 4010i Heat Trace Controller A range of fully configurable touch screen based, single-point heat-tracing controllers for freeze protection and process temperature maintenance in nonhazrdous or Class I, Div. 2/Zone 2 locations. Elexant 4020i Heat Trace Controller The preferred technology for process temperature maintenance applications requiring high power output at elevated temperatures and with steam-cleaning requirement. Suitable for hazardous areas. VPL Power-Limiting Heating Cable Cold-applied, high profile splice or tee connection suitable for hazardous areas. Splice or Tee Connection Kit, Cold Applied Alloy 825 sheath for superior corrosion resistance in freeze protection and process temperature maintenance requiring high power output and exposure temperatures. Suitable for hazardous areas. MI Series Alloy 825 XMI-A HAx Heating Cable A standardized offering of nVent RAYCHEM NGC-30 Controller Panels using hazardous rated components and modular design to reduce lead times and simplify design options. NGC-30 Flex Series, System Panel A standardized offering of nVent RAYCHEM NGC-40 Controller Panels using hazardous rated components and modular design to reduce lead times and simplify design options. NGC-40 Flex Series, System Panel Pagination < Previous page ‹ Previous Current page 1 Page 2 Page 3 Page 4 Page 5 Page 6 > Next page Next ›