We Connect and Protect

nVent RAYCHEM HTV Heat Tracing Cable Secures Independent UL Verified Mark
Underwriters’ Laboratories (UL) recently verified the performance of the nVent RAYCHEM HTV self-regulating heating cable to retain 100% power output following 18 months of intensive, continuous testing at the product’s maximum operating temperature of 205°C (400°F).
This announcement marks the first time the international certification agency UL has verified a heat tracing product’s performance over such an extended period.

nVent RAYCHEM SBS Pre-built Frost Protection Panels
The updated Elexant 450c controller is a standard component of the new nVent RAYCHEM SBS Pre-built Frost Protection panel line-up. This leading range of standard pre-fabricated and fully customizable panels is designed to provide everything building managers need to help protect properties from frost damage, all in one easy-to-install package.

Meet nVent RAYCHEM TracerLynx
TracerLynx compresses project design schedules by combining every element needed to design a full heat management system, including client information, design data and deliverables where the entire project can be seamlessly managed across multiple concurrent users throughout the world.

nVent Adds Remote Alarm Capabilities to Its Family of nVent RAYCHEM Thermostats
nVent RAYCHEM ETS-05 heat tracing thermostat is available with alarm relay connectivity. This latest addition to the successful nVent RAYCHEM ETS-05 controller family offers a cost-effective local heat tracing control solution with enhanced central monitoring that addresses the growing demand for equipment connectivity in industrial facilities.
Industries We Serve

Featured raychem News
May12
nVent Adds Remote Alarm Capabilities to Its Family of nVent RAYCHEM ThermostatsLONDON – May 12, 2022 – nVent Electric plc (NYSE:NVT) (“nVent”), a global leader in electrical connection and protection solutions, today announced the launch of the nVent RAYCHEM ETS-05 heat tracing thermostat with alarm relay connectivity. This latest addition to the successful nVent RAYCHEM ETS-05 controller family offers a cost-effective local heat tracing control solution with enhanced centra...