Control, Monitoring and Sensing Filter By Clear Filters Filter By Clear Filters Market Commercial (15) Industrial (54) Residential (4) Application Fire-Rated Wiring (1) Floor Heating (2) Flow Maintenance (10) Frost Heave Prevention (50) Hot Water Temperature Maintenance (4) Long Pipeline Heating (35) Offshore/Maritime Winterization (43) Pipe Freeze Protection (61) Process Temperature Maintenance (54) Rail Heating (2) Roof and Gutter Deicing (6) Surface Snow Melting (11) Tank Heating (53) Subcategories Electronic Temperature Controls Electronic Thermostats Mechanical Thermostats Sensors Control and Monitoring Accessories Products | 67 results A range of eight compact, touch screen based, single-point heat-tracing controllers for freeze protection and process temperature maintenance in nonhazrdous or Class I, Div. 2/Zone 2 locations. Elexant 4010i Heat Trace Controller A range of fully configurable touch screen based, single-point heat-tracing controllers for freeze protection and process temperature maintenance in nonhazrdous or Class I, Div. 2/Zone 2 locations. Elexant 4020i Heat Trace Controller The Elexant 9200i is a Wireless Communications Interface that enables Remote Monitoring and Configuration of Electric Heat Trace (EHT) controllers Elexant 9200i Wireless Interface c-UL-us listed controller for freeze protection of fire sprinkler piping 465 Electronic Controller for Heat Tracing of Fire Protection Piping c-UL-us listed controller for pipe heat tracing applications 460 Electronic Controller For control and monitoring of electric heat tracing in commercial applications. 910 Series, C910-485 Controller A standardized offering of nVent RAYCHEM NGC-30 Controller Panels using hazardous rated components and modular design to reduce lead times and simplify design options. NGC-30 Flex Series, System Panel A standardized offering of nVent RAYCHEM NGC-40 Controller Panels using hazardous rated components and modular design to reduce lead times and simplify design options. NGC-40 Flex Series, System Panel Control assembly component for the nVent RAYCHEM 920 series control and monitoring systems. 920 Series, Controller Assembly For single point control in a multi-point configuration, by using innovative modular packaging. Configurable for hazardous areas. T2000 Series Component and Replacement Part Pipe mounted RTD for accurate temperature sensing (–100 °F to 900 °F) in non-hazardous and hazardous areas. Approved for CID2 locations. RTD-4AL RTD Sensor Assembly A range of multi-circuit electronic control, monitoring and power distribution panels for process temperature maintenance and pipe freeze protection applications. NGC-30 Series, Standard Control Panel For mechanical surface sensing temperature control in pipe freeze protection applications. Suitable for hazardous locations. Single pole switch. E507S-LS Mechanical Thermostat For mechanical ambient sensing temperature control in pipe freeze protection temperature applications. AMC-1A Mechanical Thermostat A power control panel used as part of the ACS-30 control and monitoring system for commercial heat tracing applications. ACS-30 PCM2-5 Power Control Panel Pagination < Previous page ‹ Previous Current page 1 Page 2 Page 3 Page 4 Page 5 > Next page Next ›