Heating Cables Filter By Clear Filters Filter By Clear Filters Market Commercial (9) Industrial (21) Residential (5) Application Floor Heating (1) Flow Maintenance (4) Frost Heave Prevention (7) Hot Water Temperature Maintenance (1) Long Pipeline Heating (8) Offshore/Maritime Winterization (15) Pipe Freeze Protection (23) Process Temperature Maintenance (19) Roof and Gutter Deicing (2) Surface Snow Melting (5) Tank Heating (14) Subcategories Power-Limiting Parallel Constant Wattage Series Polymer Insulated Series Mineral Insulated Skin-Effect Tracing Wire Products | 28 results For freeze protection and process temperature maintenance of pipes/vessels without steam cleaning requirements. Suitable for hazardous areas. BTV Self-Regulating Heating Cable Self-regulating trace heating cables for pipe freeze protection or process temperature maintenance up to 65°C, in safe area industrial locations BSA Self-Regulating Heating Cable For higher power output freeze protection and process temperature maintenance of pipes/vessels without steam-cleaning requirement. Suitable for hazardous areas. QTVR Self-Regulating Heating Cable For freeze protection of pipes/vessels up to 250 °F/121 °C and suitable for process temperature maintenance with steam-cleaning requirement. Suitable for hazardous areas. XTV Self-Regulating Heating Cable For roof and gutter de-icing, self regulating heating cable. IceStop Self-Regulating Heating Cable For instant hot water without the need for recirculation. HWAT Self-Regulating Heating Cable For pipe freeze protection, available with cold components or heat shrink componenets. WinterGard FS Self-Regulating Heating Cable For pipe freeze protection, with unique low smoke zero halogen (LSZH) features and cold components. XL-Trace Low Smoke Zero Halogen Self-Regulating Heating Cable For pipe freeze protection, with heat shrinkable components. ETL Self-Regulating Heating Cable For prevention of ice and snow build up on ramps and other accessways, self-regulating heating cable. ElectroMelt Self-Regulating Heating Cable For process temperature maintenance up to 300 °F/150 °C and freeze protection of pipes/vessels with steam-cleaning requirements. Suitable for hazardous areas. KTV Self-Regulating Heating Cable Freeze protection and high continuous operation temperature up to 400°F/205°C. Maximum exposure 500°F/260°C. Safe and hazardous area. HTV Self-Regulating Heating Cable The preferred technology for process temperature maintenance applications requiring high power output at elevated temperatures and with steam-cleaning requirement. Suitable for hazardous areas. VPL Power-Limiting Heating Cable XPI for long line applications, freeze protection and high process temperature maintenance (260 ⁰C, 4 J impact resistance). Suitable for hazardous areas. XPI Series Heating Cable, High Temperature, 4 J Alloy 825 sheath for superior corrosion resistance in freeze protection and process temperature maintenance requiring high power output and exposure temperatures. Suitable for hazardous areas. MI Series Alloy 825 XMI-A HAx Heating Cable Pagination < Previous page ‹ Previous Current page 1 Page 2 > Next page Next ›