Heating Kits and Units Filter By Clear Filters Filter By Clear Filters Market Commercial (2) (-) Industrial (7) Residential (1) Application Floor Heating (1) Flow Maintenance (1) Frost Heave Prevention (1) Long Pipeline Heating (1) Offshore/Maritime Winterization (5) Pipe Freeze Protection (1) Process Temperature Maintenance (1) Surface Snow Melting (1) Tank Heating (3) Subcategories Mineral Insulated Heating Units Tank Heaters ArcticStep Heating Units Products | 7 results Factory terminated mineral insulated (MI) heating units for many applications including those requiring high power output/exposure temperatures. Long life expectancy. Suitable for hazardous areas. GEHU Configured MI Heating Unit A range of high temperature tank heating pads for freeze protection and process temperature maintenance applications. Suitable for hazardous areas. RHS Series Heating Pad, Hi-Temp, Hazardous Area A range of low temperature tank heating pads for freeze protection and process temperature maintenance applications. Suitable for hazardous areas. RHS Series Heating Pad, Low-Temp, Hazardous Area A metallic cover for several cables, in order to avoid tripping hazard over the cables. ArcticStep Cable Cover A rubber mat for use with nVent RAYCHEM RAS ArcticStep when placed over a grating area. ArcticStep Grating Mat For anti-icing or de-icing of walkways and deck surfaces on offshore platforms and vessels. It is designed for use in hazardous area installations in oil & gas and marine industries. ArcticStep Panel A clamp specially designed to fix the nVent RAYCHEM RAS ArcticStep to the base surface. ArcticStep Toe Clamp